Variants 75S75-11
Specifications
Others | |
---|---|
Net weight: | 59.2 kg |
Gross weight: | 65.8 kg |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 40 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient pressure: | 60 bar |
Pump outlet: | 2"NPT |
Motor diameter: | 6 inch |
Technical | |
---|---|
Pump speed on which pump data are based: | 3450 rpm |
Rated flow: | 17 m³/h |
Rated head: | 76 m |
Stages: | 11 |
Shaft seal for motor: | CER/CARNBR |
Approvals on nameplate: | CE,GOST2,CSA |
Curve tolerance: | ISO 9906:2012 Grade 3B |
Pump No: | 07180011 |
Model: | A |
Valve: | pump with built-in non-return valve |
Materials | |
---|---|
Pump: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Motor: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Controls | |
---|---|
Heater: | K67 |
Electrical data | |
---|---|
Motor type: | MS6000 |
Applic. motor: | NEMA |
Rated power - P2: | 5.5 kW |
KVA code: | H |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 208-220-230 V |
Starter: | 1 |
Service factor: | 1.15 |
Rated current: | 27.5-27.5 A |
Starting current: | 430-490-520 % |
: | 119 A |
Cos phi - power factor: | 0.83-0.82-0.80 |
Rated speed: | 3450-3470-3480 rpm |
Axial load max: | 450 kg |
Motor efficiency at full load: | 80.5 % |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Thermal protec: | external |
Built-in temp. transmitter: | yes |
Motor No: | 78305511 |
Cable number: | 789945 |
Product name: | 75S75-11 |
Product No: | 07005Z11 |
EAN number: | 5700394509183 |
Price: |