Variants SP 17-60N
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 243 kg |
Gross weight: | 313 kg |
Shipping volume: | 0.634 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 30 °C |
Max liquid t at 0.5 m/sec: | 30 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Pump outlet: | R3 |
Motor diameter: | 6 inch |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 17 m³/h |
Rated head: | 494 m |
Stages: | 60 |
Impeller reduc.: | NONE |
Shaft seal for motor: | CER/CARBON |
Approvals on nameplate: | CE |
Curve tolerance: | ISO9906:2012 3B |
Model: | B |
Valve: | YES |
Motor version: | T30 |
Materials | |
---|---|
Pump: | Stainless steel |
: | EN 1.4401 |
: | AISI AISI 316 |
Impeller: | Stainless steel |
: | EN 1.4401 |
: | AISI AISI 316 |
Motor: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Electrical data | |
---|---|
Motor type: | MMS6 |
Applic. motor: | GRUNDFOS |
Rated power - P2: | 37 kW |
Power (P2) required by pump: | 37 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-400-415 V |
Service factor: | 1.00 |
Rated current: | 86.0-84.5-85.0 A |
Starting current: | 470-505-520 % |
Cos phi - power factor: | 0.84-0.81-0.78 |
Rated speed: | 2840-2860-2870 rpm |
Start. method: | star/delta |
Enclosure class (IEC 34-5): | IP68 |
Motor protec: | NONE |
Thermal protec: | external |
Motor No: | 96879392 |
Windings: | PVC |
Product name: | SP 17-60N |
Product No: | 12C55660 |
EAN number: | 5700395897296 |
Price: |