Variants SP 17-9
Specifications
Others | |
---|---|
Net weight: | 58 kg |
Gross weight: | 72 kg |
Shipping volume: | 0.12 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Pump outlet: | RP2 1/2 |
Motor diameter: | 6 inch |
Technical | |
---|---|
Pump speed on which pump data are based: | 3450 rpm |
Rated flow: | 17 m³/h |
Rated head: | 73 m |
Stages: | 9 |
Shaft seal for motor: | CER/CARBON |
Approvals on nameplate: | CE,GOST2 |
Curve tolerance: | ISO 9906:2012 Grade 3B |
Model: | A |
Valve: | pump with built-in non-return valve |
Materials | |
---|---|
Pump: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Motor: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Electrical data | |
---|---|
Motor type: | MS6000 |
Applic. motor: | NEMA |
Rated power - P2: | 9.2 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 200-220 V |
Service factor: | 1 |
Rated current: | 37.5-40.5 A |
Starting current: | 430-510 % |
Cos phi - power factor: | 0.87-0.83 |
Rated speed: | 3430-3470 rpm |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Thermal protec: | external |
Built-in temp. transmitter: | yes |
Motor No: | 78095513 |
Product name: | SP 17-9 |
Product No: | 12BP0909 |
Price: |