Variants SP 30-43N
Specifications
Others | |
---|---|
ErP status: | EuP Standalone/Prod. |
Net weight: | 264 kg |
Gross weight: | 359 kg |
Shipping volume: | 0.48 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Max liquid t at 0.15 m/sec: | 20 °C |
Max liquid t at 0.5 m/sec: | 25 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Pump outlet: | R3 |
Motor diameter: | 6 inch |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 30 m³/h |
Rated head: | 334 m |
Stages: | 43 |
Shaft seal for motor: | CER/CARBON |
Curve tolerance: | ISO 9906:2012 Grade 3B |
Model: | A |
Valve: | pump with built-in non-return valve |
Motor version: | T25 |
Materials | |
---|---|
Pump: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
Motor: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Electrical data | |
---|---|
Motor type: | MMS6000 |
Rated power - P2: | 37 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 500 V |
Rated current: | 63 A |
Starting current: | 490 % |
Cos phi - power factor: | 0.84 |
Rated speed: | 2860 rpm |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP58 |
Motor protec: | NONE |
Thermal protec: | external |
Built-in temp. transmitter: | no |
Motor No: | 96444583 |
Windings: | PVC |
Product name: | SP 30-43N |
Product No: | 13C40543 |
Price: |