Variants SP 30-5
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.50 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 13.4 kg |
Gross weight: | 15.9 kg |
Shipping volume: | 0.032 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 60 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Pump outlet: | RP3 |
Motor diameter: | 4 inch |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 30 m³/h |
Rated head: | 38 m |
Stages: | 5 |
Impeller reduc.: | NONE |
Curve tolerance: | ISO9906:2012 3B |
Model: | B |
Valve: | YES |
Materials | |
---|---|
Pump: | Stainless steel |
: | EN 1.4301 |
: | AISI AISI 304 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI AISI 304 |
Electrical data | |
---|---|
Applic. motor: | GRUNDFOS |
Power (P2) required by pump: | 5.5 kW |
Product name: | SP 30-5 |
Product No: | 13A00005 |
EAN number: | 5700391137464 |
Price: |