Variants SP 30-5
Specifications
Others | |
---|---|
Net weight: | 38 kg |
Gross weight: | 39 kg |
Shipping volume: | 0.12 m³ |
Installation | |
---|---|
Pump outlet: | RP3 |
Motor diameter: | 6 inch |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 30 m³/h |
Rated head: | 38 m |
Stages: | 5 |
Curve tolerance: | ISO 9906:2012 Grade 3B |
Model: | A |
Valve: | pump with built-in non-return valve |
Materials | |
---|---|
Pump: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Electrical data | |
---|---|
Applic. motor: | NEMA |
Product name: | SP 30-5 |
Product No: | 13AA0905 |
Price: |