Variants SP 30-52
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.50 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 357 kg |
Gross weight: | 487 kg |
Shipping volume: | 1.07 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 30 °C |
Max liquid t at 0.15 m/sec: | 25 °C |
Max liquid t at 0.5 m/sec: | 30 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Pump outlet: | R3 |
Motor diameter: | 8 inch |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 30 m³/h |
Rated head: | 404 m |
Stages: | 52 |
Impeller reduc.: | NONE |
Shaft seal for motor: | CER/CARBON |
Curve tolerance: | ISO9906:2012 3B |
Model: | B |
Valve: | YES |
Motor version: | T30 |
Materials | |
---|---|
Pump: | Stainless steel |
: | EN 1.4301 |
: | AISI AISI 304 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI AISI 304 |
Motor: | Cast iron |
: | DIN W.-Nr. 0.6025 |
: | ASTM 35-40 |
Electrical data | |
---|---|
Motor type: | MMS8000 |
Applic. motor: | GRUNDFOS |
Rated power - P2: | 55 kW |
Power (P2) required by pump: | 55 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-400-415 V |
Rated current: | 116-114-112 A |
Starting current: | 540-590-630 % |
Cos phi - power factor: | 0.88-0.85-0.83 |
Rated speed: | 2890-2900-2910 rpm |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Motor protec: | NONE |
Thermal protec: | external |
Built-in temp. transmitter: | no |
Motor No: | 96430672 |
Windings: | PVC |
Product name: | SP 30-52 |
Product No: | 13A50652 |
EAN number: | 5700395644036 |
Price: |