Variants SP 3A-40
Specifications
Others | |
---|---|
Net weight: | 51.1 kg |
Gross weight: | 55.4 kg |
Shipping volume: | 0.045 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Pump outlet: | Rp1 1/4 |
Motor diameter: | 6 inch |
Technical | |
---|---|
Pump speed on which pump data are based: | 3450 rpm |
Rated flow: | 3 m³/h |
Rated head: | 290 m |
Stages: | 40 |
Curve tolerance: | ISO 9906:2012 Grade 3B |
Model: | A |
Valve: | pump with built-in non-return valve |
Materials | |
---|---|
Pump: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Electrical data | |
---|---|
Applic. motor: | GRUNDFOS |
Product name: | SP 3A-40 |
Product No: | 10102940 |
Price: |