Variants SP 8A-25N
Specifications
Others | |
---|---|
Net weight: | 36.9 kg |
Gross weight: | 41.7 kg |
Shipping volume: | 0.045 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Pump outlet: | Rp2 |
Motor diameter: | 4 inch |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 8 m³/h |
Rated head: | 107 m |
Stages: | 25 |
Curve tolerance: | ISO 9906:2012 Grade 3B |
Model: | A |
Valve: | pump with built-in non-return valve |
Materials | |
---|---|
Pump: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Electrical data | |
---|---|
Applic. motor: | GRUNDFOS |
Product name: | SP 8A-25N |
Product No: | 11620925 |
Price: |