Variants 22 SQ-120
Specifications
Others | |
---|---|
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 35 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Pump outlet: | 1 1/2"NPT |
Minimum borehole diameter: | 76 mm |
Technical | |
---|---|
Pump speed on which pump data are based: | 10700 rpm |
Rated flow: | 5 m³/h |
Rated head: | 36 m |
Stages: | 3 |
Approvals on nameplate: | UL, cUL |
Curve tolerance: | ISO 9906:1999 Annex A |
Model: | B |
Valve: | pump with built-in non-return valve |
Materials | |
---|---|
Pump: | Polyethylene / Stainless steel |
: | DIN W.-Nr. 1.4301 |
Electrical data | |
---|---|
Power (P2) required by pump: | 1.15 kW |
Product name: | 22 SQ-120 |
Product No: | 96397384 |
EAN number: | 5700832205837 |
Price: |