Variants 10SQE-140NE
Specifications
Others | |
---|---|
Gross weight: | 5.1 kg |
Sales region: | N-amreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 35 °C |
Max liquid t at 0.15 m/sec: | 35 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Pump outlet: | 1 1/4"NPT |
Minimum borehole diameter: | 76 mm |
Technical | |
---|---|
Pump speed on which pump data are based: | 10700 rpm |
Rated flow: | 2 m³/h |
Rated head: | 46 m |
Stages: | 3 |
Approvals on motor nameplate: | UL,CUL |
Curve tolerance: | ISO9906:2012 3B |
Pump No: | 96397456 |
Valve: | pump with built-in non-return valve |
Materials | |
---|---|
Pump: | PVDF / Stainless steel |
: | DIN W.-Nr. 1.4401 |
Impeller: | PVDF |
Motor: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Controls | |
---|---|
CU 300/CU 301: | communication with CU 300/CU 301 possible |
Electrical data | |
---|---|
Motor type: | MSE3-NE |
Power input - P1: | 1.09 kW |
Rated power - P2: | 0.7 kW |
Power input P3: | 0.97 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 100-115 V |
Rated current: | 12 A |
Power factor: | 1.00 |
Rated speed: | 10700 rpm |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | Y |
Thermal protec: | internal |
Motor No: | 97778398 |
Product name: | 10SQE-140NE |
Product No: | 97778435 |
EAN number: | 5710624313794 |
Price: |