Variants SQF 0.6-2
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | -.-- |
Net weight: | 7.6 kg |
Gross weight: | 9.4 kg |
Shipping volume: | 0.024 m³ |
Sales region: | Europe/South America/Japan |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 40 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient pressure: | 15 bar |
Pump outlet: | Rp 1 1/4 |
Minimum borehole diameter: | 76 mm |
Technical | |
---|---|
Stages: | 2 |
Approvals on motor nameplate: | CE,RCM,EAC |
Approvals on pump nameplate: | CE,EAC |
Pump No: | 95027405 |
Valve: | pump with built-in non-return valve |
Materials | |
---|---|
Pump: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Impeller: | DIN W.-Nr. 1.4301 |
Rotor: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Stator: | Stainless steel / EPDM |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Electrical data | |
---|---|
Motor type: | MSF3 |
Power input - P1: | 1.4 kW |
Rated voltage ac: | 1 x 90-240 V |
Rated voltage dc: | 30-300 V |
Rated current: | 8.4 A |
Power factor: | 1.0 |
Rated speed: | 3600 rpm |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | Y |
Thermal protec: | internal |
Length of cable: | 2 m |
Motor No: | 96275336 |
Udc: | 300 V |
: | 30 V |
Product name: | SQF 0.6-2 |
Product No: | 95027324 |
EAN number: | 5700834791574 |
Price: |