TP

Grundfos TP pumps are single-stage, close-coupled in-line centrifugal pumps with mechanical shaft seal and primely for applications such as heating/cooling/district energy. The pumps are fitted with fixed speed motors.

Water pump product information (MEI)
Max flow
4374 m³/h
Head max
140 m
Liquid temperature
-40 .. 150 °C
p max
25 bar