- Max flow
- 90 m³/h
- Head max
- 27 m
- Liquid temperature
- -25 .. 140 °C
- p max
- 16 bar
Anti-corrosive Grundfos TP (B)/(I) pumps offer reliability in a challenging environment
With a pump housing in bronze or stainless steel, the TP (B)/(I) vertical in-line pump series is made to resist corrosion in hot water recirculation systems and lightly acidic industrial applications. The housing is built around a close-coupled design, where the pump is separate from the motor. This minimises sensitivity to impurities in the pumped liquid – a key factor in the pump’s reliable and robust performance.
A specially constructed shaft seal chamber optimises water circulation with no need of external piping, extending the life of the shaft seal. Highly efficient and low on energy consumption and noise, TP (B)/(I) pumps are an ideal solution for your most demanding recirculation tasks.
Interested in improving your product knowledge?
Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.