Variants TP 32-320/2 A-F-A-BAQE-IX1
Specifications
Can\'t find the variants that fits your need?
Try our configure tool to find the variant to fit your specifications.
Try our configure tool to find the variant to fit your specifications.
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 49.6 kg |
Gross weight: | 61 kg |
Shipping volume: | 0.22 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Maximum operating pressure: | 16 bar |
Max pressure at stated temp: | 16 bar / 120 °C |
Type of connection: | DIN |
Size of connection: | DN 32 |
Pressure rating for connection: | PN 16 |
Port-to-port length: | 340 mm |
Flange size for motor: | FF165 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 17.6 m³/h |
Rated head: | 24 m |
Maximum head: | 320 dm |
Actual impeller diameter: | 155 mm |
Code for shaft seal: | BAQE |
Curve tolerance: | ISO9906:2012 3B2 |
Pump version: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM class 35 |
Impeller: | Cast iron |
: | EN-GJL-200 |
: | ASTM class 30 |
Material code: | A |
Controls | |
---|---|
Frequency converter: | NONE |
Electrical data | |
---|---|
Motor type: | 90LE |
IE Efficiency class: | IE3 |
Rated power - P2: | 2.2 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415D V |
Rated current: | 4.65 A |
Starting current: | 840-920 % |
Rated speed: | 2890-2910 rpm |
Efficiency: | IE3 85,9% |
Motor efficiency at full load: | 85.9 % |
Motor efficiency at 3/4 load: | 88.2 % |
Motor efficiency at 1/2 load: | 88.0 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 99605763 |
Product name: | TP 32-320/2 A-F-A-BAQE-IX1 |
Product No: | 96086769 |
EAN number: | 5700395307252 |
Price: |