TPD

Grundfos TPD pumps are single-stage, close-coupled in-line centrifugal twin-head pumps with mechanical shaft seal and primally for applications such as heating/cooling/district energy. The pumps are fitted with fixed speed motors.

Water pump product information (MEI)
Max flow
364 m³/h
Head max
92 m
Liquid temperature
-25 .. 140 °C
p max
16 bar