Variants TPD 100-300/2 A-F-B-BAQE-NX2
Specifications
Can\'t find the variants that fits your need?
Try our configure tool to find the variant to fit your specifications.
Try our configure tool to find the variant to fit your specifications.
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.60 |
Net weight: | 328 kg |
Gross weight: | 353 kg |
Shipping volume: | 0.65 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Maximum operating pressure: | 16 bar |
Max pressure at stated temp: | 16 bar / 120 °C |
Type of connection: | DIN |
Size of connection: | DN 100 |
Pressure rating for connection: | PN 16 |
Port-to-port length: | 500 mm |
Flange size for motor: | FF300 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 3530 rpm |
Rated flow: | 95.8 m³/h |
Rated head: | 26.4 m |
Maximum head: | 300 dm |
Actual impeller diameter: | 130 mm |
Code for shaft seal: | BAQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM class 35 |
Impeller: | Bronze |
: | CuSn10-C |
Material code: | B |
Controls | |
---|---|
Frequency converter: | NONE |
Electrical data | |
---|---|
Motor type: | 160MB |
IE Efficiency class: | IE2 - IE3 |
Rated power - P2: | 11 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 220-277D/380-480Y V |
Rated current: | 36,0-30,0/20,8-17,2 A |
Starting current: | 580-890 % |
Cos phi - power factor: | 0.89-0.83 |
Rated speed: | 3520-3550 rpm |
Efficiency: | IE2 90,2% - IE3 91,0% |
Motor efficiency at full load: | 90.2-91.0 % |
Motor efficiency at 3/4 load: | 91.8 % |
Motor efficiency at 1/2 load: | 91.3 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 87420001 |
Product name: | TPD 100-300/2 A-F-B-BAQE-NX2 |
Product No: | 96111514 |
EAN number: | 5700397123249 |
Price: |