- Max flow
- 1089 m³/h
- Head max
- 132 m
- Liquid temperature
- -40 .. 140 °C
- p max
- 25 bar
Grundfos TPE Series 1000, TPE2 adapts to all needs
TPE Series 1000, TPE2 is an intelligent, vertical in-line pump that smoothly adapts to signals from an external sensor. Regardless of the configuration or control method in use, you can count on a precise response to your system’s pressure, temperature and flow rate needs – with up to 50 % less energy consumption compared to a conventional pump. Key features include an integrated frequency converter, which ensures maximum efficiency around the clock.
The TPE Series 1000, TPE2 has a close-coupled design and specially constructed shaft seal chamber, reducing sensitivity to impurities in the pumped liquid compared to canned rotor pumps. Optimal water circulation is also ensured. This explains the long lifetime of the mechanical shaft seal. Robust, reliable and low on noise, the TPE Series 1000, TPE2 is ideal for heating, cooling, air-conditioning, district energy and industrial applications.
See how customers benefit from this product
When Grundfos is a part of the solution, you get reduced energy consumption, increased comfort and unsurpassed operational reliability. Read our customers' own stories about how they benefit from the Grundfos approach to intelligence, water and energy.
Become an expert in just a few clicks
Save time in your daily work by improving your skills, your know-how and your business with the online training platform ECADEMY.
Click on a course below to start your training now.
Interested in improving your product knowledge?
Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.
Get answers to your questions about this product
We have gathered frequently asked questions and their answers in one place. See the most frequently asked questions below or go to the Grundfos FAQ for a complete list of answers to questions about our products.
Whatever you need, Grundfos service is here for you!
Whether you need a one-time service or a complete maintenance program, Grundfos offers a wide range of service offerings to keep you covered for the lifetime of all your pumps.
Become an expert in just a few clicks
Save time in your daily work by improving your skills, your know-how and your business with the online training platform ECADEMY.
Click on a course below to start your training now.