Variants TPE 125-230/4 S-A-F-A-BQQE-OX3
Specifications
Can\'t find the variants that fits your need?
Try our configure tool to find the variant to fit your specifications.
Try our configure tool to find the variant to fit your specifications.
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.7 |
Net weight: | 348 kg |
Gross weight: | 409 kg |
Shipping volume: | 0.94 m³ |
Config. file no: | 98772801 |
Danish VVS No.: | 381927230 |
Finnish LVI No.: | 4616436 |
Norwegian NRF no.: | 9043613 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 40 °C |
Maximum operating pressure: | 16 bar |
Max pressure at stated temp: | 16 bar / 120 °C |
Type of connection: | DIN |
Size of connection: | DN 125 |
Pressure rating for connection: | PN 16 |
Port-to-port length: | 800 mm |
Flange size for motor: | FF300 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 1470 rpm |
Rated flow: | 191 m³/h |
Rated head: | 20.9 m |
Maximum head: | 230 dm |
Actual impeller diameter: | 269 mm |
Code for shaft seal: | BQQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM class 35 |
Impeller: | Cast iron |
: | EN-GJL-200 |
: | ASTM class 30 |
Material code: | A |
Controls | |
---|---|
Control panel: | BS |
Function Module: | PUMP I/O |
Frequency converter: | Built-in |
Electrical data | |
---|---|
Motor type: | 160LB |
IE Efficiency class: | IE3 |
Rated power - P2: | 15 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-480 V |
Rated current: | 30.0-25.4 A |
Cos phi - power factor: | 0.90-0.85 |
Rated speed: | 240-1750 rpm |
Efficiency: | IE3 92,1% |
Motor efficiency at full load: | 92.1 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | YES |
Motor No: | 86906163 |
Product name: | TPE 125-230/4 S-A-F-A-BQQE-OX3 |
Product No: | 98743715 |
EAN number: | 5712600824362 |
Price: |