Variants TPE3 65-180-S A-F-I-GQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.7 |
Net weight: | 30.3 kg |
Gross weight: | 39 kg |
Shipping volume: | 0.16 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 60 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 50 °C |
Maximum operating pressure: | 10 bar |
Type of connection: | DIN |
Size of connection: | DN 65 |
Pressure rating for connection: | PN 6/10 |
Port-to-port length: | 340 mm |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 4470 rpm |
Rated flow: | 37.2 m³/h |
Rated head: | 11.9 m |
Maximum head: | 180 dm |
Code for shaft seal: | GQQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | 1.4308 |
: | CF8 |
Impeller: | Composite PES/PP 30% GF |
Material code: | I |
Controls | |
---|---|
Control panel: | HMI300 - Graphical |
Function Module: | FM200 - Standard |
Electrical data | |
---|---|
Motor type: | 90SB |
Rated power - P2: | 1.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 200-240 V |
Rated current: | 9.20-7.60 A |
Cos phi - power factor: | 0.99 |
Rated speed: | 480-5900 rpm |
Efficiency: | 87.5% |
Motor efficiency at full load: | 87.5 % |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | YES |
Motor No: | 98362392 |
Product name: | TPE3 65-180-S A-F-I-GQQE |
Product No: | 98416842 |
Price: |