Variants TPED 100-60/4-S AI-F-A-RUUE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 111 kg |
Gross weight: | 127 kg |
Shipping volume: | 0.39 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 60 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 50 °C |
Maximum operating pressure: | 6 bar |
Max pressure at stated temp: | 6 bar / 60 °C |
Type of connection: | DIN |
Size of connection: | DN 100 |
Pressure rating for connection: | PN 6 |
Port-to-port length: | 450 mm |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 1430 rpm |
Rated flow: | 63 m³/h |
Rated head: | 5.04 m |
Maximum head: | 60 dm |
Code for shaft seal: | RUUE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | AI |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | A48-40 B |
Impeller: | Stainless steel |
: | 1.4301 |
: | 304 |
Material code: | A |
Controls | |
---|---|
Control panel: | HMI300 - Graphical |
Function Module: | FM200 - Standard |
Electrical data | |
---|---|
Motor type: | 90SD |
Rated power - P2: | 1.1 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-500 V |
Rated current: | 2.30-2.10 A |
Cos phi - power factor: | 0.90-0.74 |
Rated speed: | 180-2000 rpm |
Efficiency: | 87.2% |
Motor efficiency at full load: | 87.2 % |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | YES |
Motor No: | 98362339 |
Product name: | TPED 100-60/4-S AI-F-A-RUUE |
Product No: | 98504701 |
Price: |