Variants TPED 80-330/2 S-A-F-A-BAQE-ND1
Specifications
Can\'t find the variants that fits your need?
Try our configure tool to find the variant to fit your specifications.
Try our configure tool to find the variant to fit your specifications.
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.68 |
Net weight: | 263 kg |
Gross weight: | 294 kg |
Shipping volume: | 1.14 m³ |
Config. file no: | 99247889 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 50 °C |
Maximum operating pressure: | 16 bar |
Max pressure at stated temp: | 16 bar / 120 °C |
Type of connection: | DIN |
Size of connection: | DN 80 |
Pressure rating for connection: | PN 16 |
Port-to-port length: | 440 mm |
Flange size for motor: | FF300 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2930 rpm |
Rated flow: | 85.6 m³/h |
Rated head: | 27.7 m |
Maximum head: | 330 dm |
Actual impeller diameter: | 157 mm |
Code for shaft seal: | BAQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM class 35 |
Impeller: | Cast iron |
: | EN-GJL-200 |
: | ASTM class 30 |
Material code: | A |
Controls | |
---|---|
Control panel: | HMI300 - Advanced |
Function Module: | 300 |
Frequency converter: | Built-in |
Electrical data | |
---|---|
Motor type: | 160MH |
IE Efficiency class: | IE5 |
Rated power - P2: | 11 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-500 V |
Rated current: | 20.3-16.0 A |
Cos phi - power factor: | 0.93-0.90 |
Rated speed: | 360-4000 rpm |
Efficiency: | 93.1% |
Motor efficiency at full load: | 93.1 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | ELEC |
Motor No: | 98971273 |
Product name: | TPED 80-330/2 S-A-F-A-BAQE-ND1 |
Product No: | 99047333 |
EAN number: | 5712605735878 |
Price: |