Variants Unilift CC7 - A1
Specifications
Others | |
---|---|
Net weight: | 5.27 kg |
Gross weight: | 6.03 kg |
Shipping volume: | 0.017 m³ |
Danish VVS No.: | 391280371 |
Swedish RSK No.: | 5885925 |
Norwegian NRF no.: | 9045639 |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 40 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Type of connection: | G |
Size of connection: | 1 1/4 inch |
Maximum installation depth: | 10 m |
Technical | |
---|---|
Rated flow: | 1.4 l/s |
Maximum flow: | 2.78 l/s |
Rated head: | 3.95 m |
Maximum head: | 7 m |
Max. Particle: | 10 mm |
Approvals: | CE,LGA,VDE,GS,EMV,GOST |
Rated driver speed: | 2850 rpm |
Materials | |
---|---|
Pump housing: | Polypropylene |
: | PP - GF15 |
Impeller: | PPOm 20 GF |
Shaft: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Motor: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Controls | |
---|---|
Level switch: | float switch |
Electrical data | |
---|---|
Length of power cable: | 10 m |
Power input P1: | 380 W |
P2: | 171 W |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 220-240 V |
Rated current: | 1.8 A |
Capacitor size - run: | 8 µF/450 V |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | YES |
Type of cable plug: | SCHUKO |
Product name: | Unilift CC7 - A1 |
Product No: | 96280968 |
EAN number: | 5700830761380 |
Price: |