Variants Unilift KP 150 AV 1
Specifications
Others | |
---|---|
Net weight: | 6.5 kg |
Gross weight: | 7 kg |
Shipping volume: | 0.013 m³ |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 50 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Pump outlet: | Rp 1 1/4 |
Maximum installation depth: | 2 m |
Technical | |
---|---|
Maximum flow: | 2.36 l/s |
Max flow: | 2.36 l/s |
Head max: | 5.5 m |
Maximum particle size: | 10 mm |
Model: | A |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4031 |
: | AISI 304 |
Controls | |
---|---|
Level switch: | vertical level switch |
Electrical data | |
---|---|
Power input - P1: | 300 W |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 230-240 V |
Rated current: | 1.3 A |
Capacitor size - run: | 8 µF/400 V |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | CONTACT |
Thermal protec: | internal |
Length of cable: | 5 m |
Type of cable plug: | NONE |
Product name: | Unilift KP 150 AV 1 |
Product No: | 011K7500 |
EAN number: | 5700391116070 |
Price: |