- Max flow
- 29 m³/h
- Head max
- 18 m
- Liquid temperature
- 0 .. 40 °C
A lifting station complete with wastewater tank
Designed to lift greywater or black wastewater in places where it cannot be led directly to the sewer due to lack of a natural downward slope, the Unolift and Duolift lifting stations are rotation-moulded Polyethylene (PE) wastewater tanks equipped with one or two pumps. Capacities and flows are available to suit buildings ranging in size from single family homes to large public buildings, hospitals, shopping centres and industrial buildings. The tanks can be fitted with small single-stage submersible pumps for greywater or grinder pumps designed for blackwater, including toilet waste. You can keep an eye on your pumps using level control and float switches in the tank.