UP OEM are high efficiency circulator pumps suitable for all HVAC applications, from boilers and heat pumps to heat interface unit systems.
Circulator pumps
UPMXL is an OEM circulator pump designed to be integrated in boilers and other heating appliances with extra large performance. UPMXL is contro...
UPMM is an OEM circulator pump designed to be integrated in boilers and other heating appliances with medium performance. UPMM is controlled vi...
UPML is an OEM circulator pump designed to be integrated in boilers and other heating appliances with large performance. UPML is controlled via...
UPM2 is an OEM circulator pump designed to be integrated in boilers and other heating appliances. UPM2 is externally controlled via a signal ca...
UPM3 is an advanced high-efficiency OEM circulator pump suitable for a wide variety of applications from boilers to heating kits. UPM3 is contr...
UPM GEO is an OEM circulator pump designed to be integrated in geothermal heat pumps as well as in heating and air-conditioning systems. UPM GE...
ALPHA2.1 is an OEM circulator pump designed for heating and air-conditioning systems. AUTOADAPT adapts the pump to system demands for optimal c...
UPM4 is an advanced high-efficiency OEM circulator pump suitable for a wide variety of applications from boilers to heating kits. UPM4 is controlle...
ALPHA1.1 is an OEM circulator pump designed for heating systems. The pump has integrated differential-pressure control as well as constant-curv...
SOLAR PML is a high-efficiency OEM circulator pump designed for thermal solar systems. It is using a PWM-C signal to avoid the pump runs and ov...
ALPHA2.2 is an OEM circulator pump designed for heating and air-conditioning systems with advanced control functions and possibility to connect...
1:47
Service video UPM3
Please note! If you are unable to find the required documents in your language, there may be an English alternative available.