• Circulator pumps

UPMM OEM

UPMM is an OEM circulator pump designed to be integrated in boilers and other heating appliances with medium performance. UPMM is controlled via a control signal to ensure the optimum operation.

Max flow
6 m³/h
Head max
10 m
Liquid temperature
-10 .. 95 °C
p max
10 bar