- Max flow
- 14 m³/h
- Head max
- 13 m
- Liquid temperature
- -25 .. 110 °C
- p max
- 10 bar
Available for varying requirements
The Grundfos UP and UPS Series 100 range of canned rotor circulator pumps is specifically designed for heating systems. The pumps are also suitable for circulation of domestic hot water and for circulation of liquid in cooling and air-conditioning systems. They are available in stainless steel (N), bronze (B) and twin-head (D) versions, as well as the high-efficiency USP2 with advanced control modes.
Interested in improving your product knowledge?
Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.
Get answers to your questions about this product
We have gathered frequently asked questions and their answers in one place. See the most frequently asked questions below or go to the Grundfos FAQ for a complete list of answers to questions about our products.
FAQ
critical information test
Are flanges included within the scope of delivery when ordering circulator pumps or do these need to be ordered separately?
Flanges and seals need to be ordered separately. The type and size of the flanges and seals must be specified when ordering.
Can the pump be operated using a frequency converter?
Grundfos offers numerous speed-controlled pumps that are referred to as ‘E-pumps’ and which come equipped with Grundfos MGE motors with an integrated frequency converter. The manufacturing costs and material inputs are lower compared to pump solutions with external frequency converters. In addition, technical issues that may arise in connection with external frequency converters are avoided.
Finally, MGE motors have numerous additional features and advantages. In the event ...
Can the SP pumps also be operated in a horizontal position?
SP submersible pumps with a Grundfos or other submersible motor can be operated in any position from horizontal to vertical. The motor is arranged below the pump. A cooling jacket is generally required for these installation positions.
We would like to use particular makes of components – is that possible?
Our solutions are based on recognised standard components, but we can customise solutions to accommodate some of your specific wishes; for example, for measuring equipment, valves etc.