Variants COMFORT 10-16 T PM BN5/LC
Specifications
Others | |
---|---|
Net weight: | 1.18 kg |
Gross weight: | 1.72 kg |
Shipping volume: | 0.003 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Selected liquid temperature: | 60 °C |
Density: | 983.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Flange standard: | USA Threaded |
Pipe connection: | 1/2" NPT |
Pressure rating: | 10 |
Technical | |
---|---|
Speed no: | 1 |
Head max: | 16 dm |
TF class: | 95 |
Approvals on nameplate: | UL,CSA |
Materials | |
---|---|
Pump housing: | Ecobrass |
Impeller: | Stainless steel, EPDM, PPO, PTFE, Graphit |
Electrical data | |
---|---|
Max. power input: | 6 W |
Mains frequency: | 60 Hz |
Rated voltage: | 115-230 V |
Current in speed 3: | 0.10/0.07 A |
Capacitor size - run: | 0.6 µF |
Enclosure class (IEC 34-5): | IP44 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Thermal protec: | IMPE |
Cable type: | Connecting cord with plug |
Type of cable plug: | NEMA 1-15P |
Product name: | COMFORT 10-16 T PM BN5/LC |
Product No: | 99279870 |
EAN number: | 5712609589781 |
Price: |