Variants UP 15-42 FR
Specifications
Others | |
---|---|
Gross weight: | 3.29 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 2 .. 110 °C |
Selected liquid temperature: | 60 °C |
Density: | 983.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Amb. max at 80 dgr C liquid: | 80 °C |
Maximum operating pressure: | 10 bar |
Flange standard: | USA Oval |
Type of connection: | C.I. Flange |
Pipe connection: | 2 - Bolt Flange, Rotated |
Pressure rating: | PN 10 |
Port-to-port length: | 165 mm |
Technical | |
---|---|
Speed no: | 1 |
Maximum flow: | 3.9 m³/h |
Max flow: | 3.9 m³/h |
Maximum head: | 4.6 m |
Head max: | 4.6 m |
Approvals on nameplate: | UL, CSA |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1030 |
: | ASTM 30 B |
Impeller: | Composite, PES |
Controls | |
---|---|
Pos term box: | 9H |
Electrical data | |
---|---|
Max. power input: | 85 W |
Mains frequency: | 60 Hz |
Rated voltage: | 1 x 115 V |
Current in speed 3: | 0.74 A |
Capacitor size - run: | 10 µF/180 V |
Number of poles: | 2 |
Insulation class (IEC 85): | F |
Motor protec: | CONTACT |
Thermal protec: | internal |
Product name: | UP 15-42 FR |
Product No: | 59896167 |
EAN number: | 5700391413377 |
Price: |