Variants UPS 32-60 F
Specifications
Others | |
---|---|
Net weight: | 17.3 kg |
Gross weight: | 17.5 kg |
Shipping volume: | 0.026 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -10 .. 120 °C |
Selected liquid temperature: | 60 °C |
Density: | 983.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | 0 .. 40 °C |
Maximum operating pressure: | 10 bar |
Flange standard: | DIN |
Pipe connection: | DN 32 |
Pressure rating: | PN 6 / PN 10 |
Port-to-port length: | 220 mm |
Technical | |
---|---|
Speed no: | 3 |
Head max: | 60 dm |
Approvals on nameplate: | CE,TSE |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM 35 B - 40 B |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Controls | |
---|---|
Relay: | with relay |
Pos term box: | 1.30H |
Electrical data | |
---|---|
Power input in speed 1: | 190 W |
Power input in speed 2: | 200 W |
Max. power input: | 210 W |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 230-240 V |
Current in speed 1: | 0.9 A |
Current in speed 2: | 0.9 A |
Current in speed 3: | 0.9 A |
Cos phi in speed 1: | 0.88 |
Cos phi in speed 2: | 0.91 |
Cos phi: | 0.94 |
Capacitor size - run: | 6 µF/400 V |
Insulation class (IEC 85): | F |
Motor protec: | CONTACT |
Thermal protec: | external |
Product name: | UPS 32-60 F |
Product No: | 96413625 |
EAN number: | 5700390586584 |
Price: |