Find exactly what you are looking for in this product list.
Accessories for dosing pumps
Electrical accessories for Grundfos products
Mechanical accessories for Grundfos products.
Accessories
Accessories designed for wastewater solutions.
Mixers and flowmakers for mixing and keeping media in suspension
Circulator pumps
ALPHA are high-efficiency variable speed circulators designed for heating, air-conditioning and domestic hot-water systems. The pumps are simpl...
ALPHA Reader is a mobile product for hydronic balancing of radiators in combination with ALPHA2 and a smartphone via Bluetooth with the Grundfos GO...
Submersible wastewater pumps
AP pumps are designed for pumping wastewater, sludge-containing water, groundwater and sewage. APG are equipped with cutter system for grinding sol...
AQtap is an intelligent water dispenser with integrated revenue collection platform for viable and accountable water supply
Encapsulated pumps
Booster modules
Horizontal multistage pumps
The new Grundfos BMSX pump system has a unique design dedicated to seawater and brackish water desalination.
Communication Interface Module/Communication Interface module is the range of communication options from Grundfos. Enables you to connect your prod...
Endsuction close coupled multistage
CM, CME are reliable, quiet and compact horizontal end-suction pumps. The modular pump design makes it easy to make customised solutions. The pumps...
Booster set
CMB, CMBE are compact booster sets designed for water supply in domestic and light commercial applications. The modular pump design makes it easy t...
COMFORT are energy-efficient hot water recirculation pumps designed for one- and two-family houses. The pumps are suitable for drinking water due t...
Maximise the performance and efficiency of your pump system with advanced commissioning services from industry experts.
CONLIFT1 are condensate removal pumps suitable for pumping condensate collected below sewer level or which cannot flow to the buildings sewage ...
Complete panel solution for pump applications including the Grundfos variable frequency drive.
Complete Control solutions, with cabinet, controller and switchgear for various application.
Pump controller designed for control and monitoring of up to six pumps in parallel.
Inline multi stage pumps
Vertical, multistage centrifugal pump with suction and discharge ports on the same level.
Vertical multistage pumps with Renewable MGFlex motor for solar, wind and AC powersource. Runs on both AC and DC voltage
Control box for waste water pumps
Designed for monitoring and control of SQFlex submersible pumps in solar applications.
Control units designed for level control, monitoring and protection of waste water and bore hole applications. For integration in to cabinets.
Designed for monitoring and control of SQE submersible pumps e.g. for constant pressure applications.
CUE is a complete range of external frequency converters designed for speed control of a wide range of Grundfos pumps.
A customised service agreement from Grundfos provides you with the exact services you need to stay on top of equipment status at all times for a fi...
HVAC main circulator modular systems with frequency-controlled pumps, with or without Integrated advanced controller between two and four pumps.
Many distribution networks struggle with excessive water waste, high operational costs and high energy consumption. Demand Driven Distribution is a...
Chlorine, Chlorine Dioxide, Electrochlorination
Grundfos Distributed Pumping makes it easy to balance chilled water systems and enhancing comfort in buildings. The solution replaces traditional b...
Diaphragm pumps
Digital dosing pumps for high precision dosing of chemicals, enabling advanced control of process and integration with system control.
The Grundfos Mechanical pump range is a series of extremely strong pumps for applications requiring reliable dosing and high-pressure capabilities....
Submersible Grundfos Drainage Pumps (DP) cover a motor range of 0.9-2.6 kW. The pumps are fitted with a semi-open multi-vane impeller capable of ha...
DPI are a differential pressure industrial sensor family designed to be robust, accurate and reliable. They use our Silicoat® coating to be in dire...
Grundfos DPK drainage pumps are designed with an enclosed, semi-open or SuperVortex, free-flow impeller for use in many building and industrial app...
DPS is a differential pressure sensor designed to be robust, affordable, accurate and compact. It uses our Silicoat® coating to be in direct contac...
Grundfos DWK dewatering pumps are designed with an enclosed, semi-open or SuperVortex, free-flow impeller for use in a wide range of building and i...
The E-Box device enables our digital dosing pumps SMART Digital S up to 30l/h to communicate with a wired transmission to a various range of fieldb...
Grundfos EF pumps have a single-vane, semi-open impeller for 30 mm free passage, designed for pumping effluent and other liquids such as drainage a...
A detailed, measurement-based analysis of your current pump performance with suggestions for future energy savings and improved performance.
A detailed analysis of your current pump performance that will help to identify potential energy savings in your pumping system.
FireSAFE+ Domestic range is compliant to BS 9251:2021 and EN 16925:2018, incorporates a specially designed controller and is designed for domestic ...
FireSAFE+ Residential range is compliant to BS 9251:2021, and EN 16925:2018 and is designed for residential sprinkler and water mist applications.
FS1 series for ON/OFF controlling pumps, alarm level reporting and similar in Waste Water environments. Many other medias and applications comply. ...
Grundfos BuildingConnect is a tailormade solution for heating systems in your building portfolio. The solution consists of a controller that is cus...
Grundfos Connect is a plug & play internet-based system, that gives you an efficient and cost-effective alternative to more costly SCADA systems.
Grundfos Energy Earnings is a service agreement aiming to replace outdated, inefficient pump systems with new, premium, energy-efficient pumps from...
Our intuitive tool box for mobile pump control that provides you with instant pump data, designed to save you time and effort.
Make pump selection simple with the Gundfos GO Solar app and use one of three ways to size your solar system. Size by your choice of pump, size by ...
This is our platform for developing digital service solutions where specialised applications software can optimise your systems.
The unit is an edge device which can process the data on site and hereby react instantly on any abnormalities via Grundfos GO 2.0, the GRUNDFOS iSO...
Grundfos Machine Health is a pump monitoring system that continuously monitors equipment using advanced wireless sensors. The sensor data is stored...
Internet-based system that gives you an efficient and cost-effective alternative to more costly systems.
One of the most comprehensive digital solutions available, Grundfos Utility Analytics is unintrusive 3D software for water and wastewater networks ...
GT pressure tanks are long-life tanks suited for controlling pressure in domestic, commercial and industrial applications in cold-water and heating...
The Hydro EN pump set is designed in compliance to EN 12845 standard for operation with clean fresh water in automatic sprinkler systems, hydrant n...
Advanced and energy efficient pressure boosting system for boosting of clean water. Available with 2-6 parallel connected pumps, Integrated advanc...
Energy efficient pressure boosting system for boosting of clean water. Available with 2-4 parallel connected frequency controlled pumps, Integra...
Turn Key Pressure boosting system for boosting of water in flats, hotels etc. Available with 2-3 parallel connected pumps, with an integrated contr...
Hydro Solo-E is a fully-optimised booster system designed for systems where it is crucial to keep constant pressure. It features constant-pressure ...
Grundfos iGRID solutions optimise and control temperatures in District Heating systems according to real demand. Dividing a grid into demand driven...
Custom designed for well drillers and pump installers, WellConnect allows you to digitize your records, increase productivity and record customer i...
Minimise costs and ensure lifelong pump efficiency. An inspection gives you an overview of installed base conditions and recommendations for improv...
Outsource installation tasks to Grundfos personnel to know that your pumps are in capable hands.
On/Off controls
Input modules for use in control panels designed to fit into a DIN rail
Pressure transmitter series 4-20 mA, stainless steel 304 or 316. Differentiates in a compact housing, very wide temperature range and has multiple ...
Jet boosters are self-priming, single-stage centrifugal pumps with a pressure tank. The boosters are designed for various garden and domestic appli...
Jet Pumps are self-priming single-stage centrifugal pumps. The pumps are designed for various garden and domestic applications, including water sup...
The KPG axial-flow propeller pump is designed for flood and storm water transportation in pump gate installations
The KPL axial-flow propeller pump is designed for high flow at low head.
The KWM mixed-flow pump is designed for high flow at medium head.
Optimise efficiency and reliability and reduce energy consumption and operating costs with our pump laser alignment service.
Complete Control solutions for level control, with cabinet, controller and switchgear for various application.
Horizontal split case pumps
Grundfos LS horizontal split case pump and LSV vertical split case pump are single stage or two stages, non-self-priming, centrifugal volute pumps ...
M2 switch for controlling pumps and level reporting in medias with low content of solids, or rare occasion reporting. M2 product is compact which m...
The Grundfos MAGNA circulator pumps are designed for heating and cooling applications in commercial buildings. The pumps are available in both cast...
Measuring amplifiers and controllers for dosing processes
Standard norm motors
Standard norm motors with speed control
Renewable norm motor with speed control
Grundfos MIXIT is an all-in-one mixing loop with flexible offerings and features designed to accommodate every need in both heating and cooling sys...
Standard norm sourced motors
Submersible motors
Motor Protection for motor and pumps.
Submersible motors for SQ pumps
MS series ON/OFF controlling pumps, level reporting. MS1 comes in a variety of types; Standard type is for Waste Water, other medias comply. Follow...
Submersible motors for SQFlex pumps
Immersible pumps
Vertical, multistage centrifugal and screw pumps, for mounting in tanks
Endsuction machine tool pumps
Close coupled End Suction pump with semi-open Wortex impeller.
MULTILIFT are compact lifting stations for wastewater collection and disposal in a single, pre-assembled package inside of buildings. MULTILIFT are...
Endsuction close coupled single stage
End-suction close-coupled pumps according to EN 733
End-suction close-coupled pumps according to ISO 2858
Endsuction long coupled single stage
End-suction long-coupled pumps according to EN 733
End-suction long-coupled pumps according to ISO 2858
NS is a robust centrifugal pump designed for lifting water in domestic, industrial and agricultural installations. NS is available both as single-i...
Get complete repair services of any pump from any manufacturer. Select on-site or workshop repair depending on your needs.
Standard motors
Pressure measurement for applications demanding titanium. Typical for corrosive media like saltwater.
Let Grundfos specialists take care of delivering on your goals, and free up your time and mind for other tasks.
PHT A, range of pressurisation units, delivering energy efficiency and maximum system availability. These intelligent systems are suitable for use ...
Grundfos PowerAdapt is the power blending solution that will ensure you a constant power output by supplementing solar power with electricity from ...
Complete dosing systems and installation sets
Pressure Managers are intelligent waterworks enabling automatic control of pumps in domestic water supply and booster systems. The units are easy t...
Grundfos prefabricated pumping stations are designed for collection and pumping of drainage water, rainwater or wastewater. Size and configure a co...
RCME is a rainwater monitoring and control system designed to utilise collected rainwater for toilets and laundries in non-residential buildings. R...
Grundfos remote controls used for installation, data monitoring, fault information and configuration of Grundfos pumps and systems, by radio or IR ...
Find the pumps you need and build a business case for upgrading to pumps with some of the lowest power consumption available.
RPI is a pressure and temperature industrial sensor designed to be robust, precise and easy to install. It uses our Silicoat® coating to be in dire...
RPS is a pressure and temperature sensor designed to be robust, affordable, accurate and compact. It uses our Silicoat® coating to be in direct con...
Renewable Solar Inverter is an off-grid solar inverter to expand the solar pumping systems family. RSI work with submersible, multistage and single...
The S pumps are a range of free-flow channel impeller pumps specifically designed for pumping sewage and wastewater in a wide range of municipal an...
Submersible groundwater pumps
SB, SBA are submersible multistage boosters offering simple plug-and-pump installation and reliable operation for domestic applications. The pumps ...
SCALA are all-in-one integrated self-priming pressure boosters designed for domestic use. The boosters ensure a constant supply of clean water to h...
SCALA1 System is a boosting system designed for the management and distribution of rainwater and is suitable for domestic rainwater harvesting, flo...
SDCS CIU is a communication gateway designed for the digital offering SMART Digital CHEMPAIRING Suite. SMART Digital CHEMPAIRING Suite is a digital...
Submersible Grundfos SE sewage pumps (1.1-11 kW) are fitted with either S-tube® (SE1) or SuperVortex impeller (SEV). The free passage through the p...
Submersible and dry-installed Grundfos SE/SL sewage pumps (9-30 kW) are fitted with either S-tube® (SE/SE1/SE2 and SL/SL1/SL2) or SuperVortex impel...
Submersible and dry-installed Grundfos SE/SL pumps (frame size 56) are fitted with open S-tube® (SE and SL) impeller. The pumps are designed for a...
Submersible Grundfos SEG sewage grinder pumps (0.9-4 kW) are designed for pumping wastewater, sludge-containing water, and sewage. Fitted with a pa...
Group program of measuring and switching products. Transducers, sensors, floats, switches, meters, transmitter, probes and associated controllers. ...
Get quick and easy access to the most commonly used spare parts for standard Grundfos pumps and systems.
Shower pumps are used for boosting hot and cold water to showers, bathrooms or whole households. Shower pumps allow customers to boost performance ...
Submersible Grundfos SL sewage pumps (1.1-11 kW) are fitted with either S-tube® (SL1) or SuperVortex impeller (SLV). The free passage through the p...
Sensor Module SM113 designed to interface with pump sensors and communicate via powerline to IO 113 with communication.
Grundfos Smart Filtration Suite is a set of algorithms designed to optimize membrane filtrations systems through real-time analytics providing savi...
Solar modules generate photovoltaic power, and supply DC electricity from the solar irradiation to SQFlex, MGFlex and RSI inverters
SOLOLIFT2 is a small, compact, ready-to-install automatic lifting station with integrated powerful cutter systems. The lifting station is suitable ...
Grundfos SP are submersible borehole pumps, designed for pumping groundwater. Grundfos SP are all stainless-steel pumps, and they are available in ...
Grundfos spare parts are high-quality components that enable you to optimise system performance and minimise downtime due to unforeseen breakdowns....
Grundfos SQ pumps are compact submersible pumps, designed for domestic groundwater supply for private housing, small waterworks, and small irrigati...
Grundfos SQE pumps are compact submersible pumps, designed for constant pressure applications within domestic groundwater supply for private housin...
Renewable energy submersible pumps with build in inverter for solar, wind and AC powersource. Runs on both AC and DC voltage
Let us take care of your pumping system, while you take care of your business.
Transmitter applicable in systems requiring hydrostatic level measurements. Select according to needs. Variants suitable for waste water, drinking ...
Control box intended for use with Grundfos single-phase, 3-wire submersible motors as a starting device.
A Grundfos thermal scan helps you detect hazards in your control panel and thereby prevent accidents and avoid downtime.
Inline single stage pumps
Grundfos TP, TPE pumps are single-stage, close-coupled in-line centrifugal pumps with mechanical shaft seal and for applications such as heating/co...
UNILIFT AP are submersible wastewater pumps suitable for temporary as well as permanent free-standing installation. UNILIFT AP pumps are suitable f...
UNILIFT CC is a single-stage submersible pump designed for pumping clean, non-aggressive water and grey water down to 3 mm water level. It has dual...
UNILIFT KP is a compact stainless-steel submersible pump designed for pumping non-aggressive water and grey water. It can be used as a portable uni...
Uno-, Duolift are one- and two-pump systems suitable for collecting and pumping wastewater from basements and cellars where it cannot be led di...
UP OEM are high efficiency circulator pumps suitable for all HVAC applications, from boilers and heat pumps to heat interface unit systems.
The Grundfos UP, UPS Series 100 circulator pumps are designed for heating, domestic hot-water, cooling and air-conditioning systems. The pumps are ...
UPA is a compact domestic high-efficiency in-line boosting pump designed for residential homes. UPA increases water pressure to required levels at ...
UP, UPS Series 200 are single- and three-speed circulator pumps designed for domestic and commercial heating systems. They are available in various...
VFI is a flow and temperature industrial sensor designed to be robust, accurate and easy to install. It uses our Silicoat® coating to be in direct ...
VFS is a flow and temperature sensor designed to be robust, affordable, accurate and compact. It uses our Silicoat® coating to be in direct contact...
Our vibration measurement service helps you to identify if your pumps are vibrating excessively, causing wear and tear and unnecessary noise. Knowi...
The Wastewater Booster is an energy saving, reliable and odorless pumping station ideal for transporting wastewater in utility wastewater networks....