RPI is a pressure and temperature industrial sensor designed to be robust, precise and easy to install. It uses our Silicoat® coating to be in direct contact with the media and provide stable signals.
Temperatura tečnosti
-30 .. 120 °C
Obrati pažnju! Ako nema potrebne dokumentacije na željenom jeziku, dostupna je alternativa na engleskom.