Using traditional energy sources to pump water in livestock water solutions can be impossible or expensive. Our solar-powered pump solutions offer unmatched flexibility and reliability.
Renewable Solar Inverter is an off-grid solar inverter to expand the solar pumping systems family. RSI work with submersible, multistage and single...
Communication Interface Module/Communication Interface module is the range of communication options from Grundfos. Enables you to connect your prod...
Inline single stage pumps
Grundfos TP, TPE pumps are single-stage, close-coupled in-line centrifugal pumps with mechanical shaft seal and for applications such as heating/co...
Endsuction close coupled single stage
End-suction close-coupled pumps according to EN 733
Endsuction long coupled single stage
End-suction long-coupled pumps according to EN 733
Horizontal split case pumps
Grundfos LS horizontal split case pump and LSV vertical split case pump are single stage or two stages, non-self-priming, centrifugal volute pumps ...
Endsuction close coupled multistage
CM, CME are reliable, quiet and compact horizontal end-suction pumps. The modular pump design makes it easy to make customised solutions. The pumps...
Inline multi stage pumps
Vertical, multistage centrifugal pump with suction and discharge ports on the same level.
Submersible groundwater pumps
SB, SBA are submersible multistage boosters offering simple plug-and-pump installation and reliable operation for domestic applications. The pumps ...
Grundfos SP are submersible borehole pumps, designed for pumping groundwater. Grundfos SP are all stainless-steel pumps, and they are available in ...
Submersible pumps in stainless steel. EN 1.4301 (AISI 304). EN 1.4401 (AISI 316). EN 1.4539 (AISI 904L). Typical application: Ground water, Irrigat...
Renewable energy submersible pumps with build in inverter for solar, wind and AC powersource. Runs on both AC and DC voltage
Diaphragm pumps
Digital dosing pumps for high precision dosing of chemicals, enabling advanced control of process and integration with system control.
Grundfos Connect is a plug & play internet-based system, that gives you an efficient and cost-effective alternative to more costly SCADA systems.
Our intuitive tool box for mobile pump control that provides you with instant pump data, designed to save you time and effort.
Submersible motors
CUE
Complete Control solutions for level control, with cabinet, controller and switchgear for various application.
Motor Protection for motor and pumps.