Smart wastewater

Build a new bathroom or add a new washer in any corner of your home with a home wastewater system. 

Match your dreams and needs with a flexible wastewater system

Build a new bathroom, kitchen or add a new washer in any corner of your home. Transform the new space just as you want, without the constraints of your existing plumbing infrastructure. With our innovative home wastewater system, the possibilities are endless. Take comfort in a discreet and aesthetic wastewater solution and design the living space that matches your needs and dreams.    

Why choose a wastewater lifting station from Grundfos?

Up to 3 litres 

per second of wastewater removal

 

Up to 9 metres

pump lifting height

Handles up to 75°C

wastewater temperature  

What can the right home wastewater system do for you? 

Home modifications can involve planning around your current plumbing setup, leaving you with limited options. With a flexible wastewater system, you can design your space as you want without worrying about issues like proximity to a water installation. Discover new opportunities when installing a bathroom, kitchen or other plumbing fixtures in previously unused spaces, such as basements or attics.

A match for every need

Pick and choose from a unique range of domestic water lifting systems designed to cover your every need, from toilet to shower - and beyond.

Clog-free performance

No clogging, no damage, no problems. Thanks to the vortex and grinder functions, quickly eliminate wastewater from your pipework and enjoy trouble-free water disposal in your home. 

Virtually maintenance free

Once fitted, the SOLOLIFT2 wastewater lifting station is virtually maintenance free. On the rare occasion maintenance is needed, the modular design and detachable top lid make it quick, easy and clean, without any operational disruptions or the need to get your hands dirty. 

The Grundfos SOLOLIFT2

Step into the next generation of compact wastewater lifting stations. SOLOLIFT2's flexible design, robust motor, and advanced cutting technology guarantee efficient blackwater disposal for your home. You will experience effortless installation, hassle-free maintenance and unmatched convenience, whether you're renovating your kitchen or adding a new bathroom in your home.

For the kitchen and utility room 

Choose SOLOLIFT2 C-3 if you’re looking for a home wastewater system that can accommodate up to 3 different appliances such as a washing machine or a dishwasher, a bathtub or a shower cabinet and a washbasin or a kitchen sink. 

 

For the bathroom

Choose SOLOLIFT2 WC-3 for the wastewater lifting station suitable for 1 toilet and a number of additional sanitary appliances such as a washbasin, a shower cabinet or a bidet or urinal. 

For the built-in bathroom

Choose SOLOLIFT2 CWC-3 if you have a wall mounted toilet and a number of additional sanitary appliances such as a washbasin, a shower cabinet or a bidet or urinal.

Choose the right home wastewater system

Take a look at our popular SOLOLIFT2 wastewater lifting stations below to find the solution that matches your needs, or contact your installer for selection guidance.

Note: professional installer companies are randomly searched and displayed based on geographical location and not approved or certified by Grundfos

Our most popular wastewater lifting stations

Optimise the space in your home

Take a look at a kitchen before and after installation. Once in place, the SOLOLIFT2 lifting station is out of sight, thanks to its compact design, making it easy to fit under the kitchen sink.