Variants Flow sleeve R
Specifications
Others | |
---|---|
Fits to following products: | SP125-SP160/FR-6"_37KW-45KW |
Installation | |
---|---|
Motor diameter: | 6 inch |
Materials | |
---|---|
Basic: | EN 1.4539 |
Electrical data | |
---|---|
Motor type: | FRANKLIN |
Product name: | Flow sleeve R |
Product No: | 96900223 |
EAN number: | 5700313244195 |
Price: |