Communication Interface Module/Communication Interface module is the range of communication options from Grundfos. Enables you to connect your product to the wide range of field bus standards.
Accessories
Communication interface for GRM (GRM require a contract for data hosting)
TTL Adaptor module placed in a CIU box for communication with a CU 3XX.
Communication Interfaces
The CIM 260 is a standard interface for data transmission between a cellular network and a Grundfos pump or controller. The CIM 260 3G/4G cellular ...
Communication interfaces for Industrial Ethernet protocols configurable either for PROFINET IO, Modbus TCP, BACnet IP, EtherNet/IP, or Grundfos cl...
Communication interface for BACnet MS/TP
Communication interface for Modbus RTU
Communication interface for LON
The CIM 280-EU GiC is an interface for data transmission via 3G/4G cellular network of a Grundfos e-pump or controller or a selected Modbus RTU sla...
Communication interface for PROFIBUS DP
Adapter for RS485 GENIbus
Please note! If you are unable to find the required documents in your language, there may be an English alternative available.