Variants CM 3-3 A-R-A-E-AVBE I-A-A-N
Specifications
Can\'t find the variants that fits your need?
Try our configure tool to find the variant to fit your specifications.
Try our configure tool to find the variant to fit your specifications.
Others | |
---|---|
Terminal box position: | 12 |
Minimum efficiency index, MEI ≥: | 0.7 |
Net weight: | 12 kg |
Gross weight: | 14.5 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 55 °C |
Maximum operating pressure: | 10 bar |
Max pressure at stated temp: | 10 bar / 40 °C |
: | 6 bar / 90 °C |
Type of connection: | Rp |
Size of inlet connection: | 1 inch |
Size of outlet connection: | 1 inch |
Outlet position: | 12 |
Connect code: | R |
Technical | |
---|---|
Pump speed on which pump data are based: | 3480 rpm |
Rated flow: | 3.72 m³/h |
Rated head: | 29.69 m |
Impellers: | 3 |
Code for shaft seal: | AVBE |
Approvals: | CE,CULUS,WRAS,ACS,CURUS,EAC |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-200 |
: | ASTM A48-25A |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Code for rubber: | E |
Controls | |
---|---|
Frequency converter: | NONE |
Electrical data | |
---|---|
Motor standard: | IEC |
Frame size: | 71BA |
Rated power - P2: | 0.74 kW |
Mains frequency: | 60 Hz |
Suitable for 50/60 Hz: | Y |
Phases: | 3 |
Rated voltage: | 400 V V |
Service factor: | 1.00 |
Rated current: | 1.7 A |
Rated speed: | 3320 rpm |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Built-in motor protection: | NONE |
Cable included (Yes/No): | N |
Product name: | CM 3-3 A-R-A-E-AVBE I-A-A-N |
Product No: | 96935731 |
EAN number: | 5700314056391 |
Price: |