Variants DC318 230 1 5 DOL M
Specifications
Others | |
---|---|
Net weight: | 30 kg |
Language: | ALL |
IO113: | NO |
GSM/GPRS modem: | NO |
Mixer output: | M/F |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 50 °C |
Battery back-up: | NO |
Technical | |
---|---|
Approvals on nameplate: | CE |
Number of pumps: | 1 |
Materials | |
---|---|
Basic: | Metal, painted |
Controls | |
---|---|
Float switch: | YES |
Pressure sensor: | YES |
Electrical data | |
---|---|
Mains frequency: | 50 / 60 Hz |
Rated voltage: | 1 x 220-240 V |
Hour counter: | H&S |
Max. current: | 5 A |
Start. method: | DOL |
Enclosure class (IEC 34-5): | IP54 |
Back-up fuse: | 16A A |
Relay: | 2A |
Product name: | DC318 230 1 5 DOL M |
Product No: | 96890488 |
EAN number: | 5700312908517 |
Price: |