Variants DCD318 400 3 23 DOL IG
Specifications
Others | |
---|---|
Net weight: | 31 kg |
Language: | ALL |
IO113: | YES |
GSM/GPRS modem: | GSM/GPRS/SMS |
Mixer output: | N |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 50 °C |
Battery back-up: | Battery Backup |
Technical | |
---|---|
Approvals on nameplate: | CE |
Number of pumps: | 2 |
Materials | |
---|---|
Basic: | Metal, painted |
Controls | |
---|---|
Float switch: | YES |
Pressure sensor: | YES |
Electrical data | |
---|---|
Mains frequency: | 50 / 60 Hz |
Rated voltage: | 3 x 390-415 V |
Hour counter: | H&S |
Max. current: | 23 A |
Start. method: | DOL |
Enclosure class (IEC 34-5): | IP54 |
Back-up fuse: | 50A A |
Relay: | 2A |
Product name: | DCD318 400 3 23 DOL IG |
Product No: | 96890705 |
EAN number: | 5700312910688 |
Price: |