Variants CR 120-5-1 A-G-A-V-HBQV
Specifications
Others | |
---|---|
Net weight: | 179 kg |
Gross weight: | 187 kg |
Shipping volume: | 1.06 m³ |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 30 bar |
Max pressure at stated temp: | 30 bar / 90 °C |
: | 30 bar / 0 °C |
Type of connection: | ANSI |
Size of inlet connection: | 5 inch |
Size of outlet connection: | 5 inch |
Pressure rating for connection: | PN 40 |
Flange rating inlet: | 300 lb |
Connect code: | G |
Technical | |
---|---|
Pump speed on which pump data are based: | 3567 rpm |
Rated flow: | 144 m³/h |
Rated head: | 158.5 m |
Maximum head: | 200.9 m |
Stages: | 5 |
Impellers: | 5 |
Number of reduced-diameter impellers: | 1 |
Low NPSH: | N |
Pump orientation: | Vertical |
Shaft seal arrangement: | Single |
Code for shaft seal: | HBQV |
Approvals on nameplate: | CE, EAC |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Base: | Cast iron |
: | EN 1563 EN-GJS-500-7 |
: | ASTM A536 80-55-06 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Code for rubber: | V |
Bearing: | SIC |
Support bearing: | Graflon |
Bearing: | SIC |
Controls | |
---|---|
Frequency converter: | NONE |
Electrical data | |
---|---|
Motor standard: | NEMA |
Product name: | CR 120-5-1 A-G-A-V-HBQV |
Product No: | 96889637 |
EAN number: | 5700312874805 |
Price: |