Variants Hydro Multi-E P 2 CR15-03
Specifications
Others | |
---|---|
Net weight: | 221 kg |
Shipping volume: | 0.9 m³ |
Product range: | South Europe |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 5 .. 70 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Manifold inlet: | DN 80 |
Manifold outlet: | DN 80 |
Technical | |
---|---|
Maximum flow: | 47 m³/h |
Max flow: | 47 m³/h |
Min flow system: | 8.5 m³/h |
Max flow system: | 23.5 m³/h |
Head max: | 43 m |
Number of pumps: | 2 |
Materials | |
---|---|
Manifolds: | Stainless steel |
Electrical data | |
---|---|
Power (P2) main pump: | 3 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 3x400 V, 50 Hz, PE V |
Start. method: | electronically |
Enclosure class (IEC 34-5): | IP54 |
Tank | |
---|---|
Diaphragm tank: | No |
Product name: | Hydro Multi-E P 2 CR15-03 |
Product No: | 96928712 |
EAN number: | 5700313891191 |
Price: |