Complete Control solutions for level control, with cabinet, controller and switchgear for various application.
LC 231 pump controllers are designed for level control, monitoring and protection of pumping systems, one or two pumps starting DOL up to 12 Amp. T...
LC 241 level controllers offer a comprehensive range of features for waste water pumping systems, monitoring and control of one or two pumps, up to...
LC 242 level controllers offer a comprehensive range of features for groundwater installation, monitoring and control of one or two pumps, up to 72...
Range of accessories that fits the Level Controllers.
20:13
Please note! If you are unable to find the required documents in your language, there may be an English alternative available.