Variants RC 5-7/5 A-GM-I-C
Specifications
Others | |
---|---|
Net weight: | 32 kg |
Gross weight: | 52 kg |
Pump liquid: | R744 |
Liquid | |
---|---|
Pumped liquid: | R744 (CO2) |
Liquid temperature range: | -55 .. 6 °C |
Selected liquid temperature: | -10 °C |
Density: | 982.9 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 55 °C |
Maximum operating pressure: | 40 bar |
Flange standard: | ANSI flange, end suction |
Pump inlet: | 1 1/2" |
Pump outlet: | 1 1/4" |
Pressure rating: | CLASS 300 |
Connect code: | GM |
Technical | |
---|---|
Rated flow: | 5 m³/h |
Rated head: | 28.5 m |
Stages: | 7 |
Impellers: | 5 |
Curve tolerance: | ISO 9906:1999 Annex A |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | I |
Rubber: | Neoprene (Chloroprene) |
Code for rubber: | C |
Electrical data | |
---|---|
Power input - P1: | 1.35 kW |
Rated power - P2: | 0.8 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 208-230 V |
Rated current: | 4.2 A |
Cos phi - power factor: | 0.86-0.82 |
Rated speed: | 3500 rpm |
Enclosure class (IEC 34-5): | IP66 |
Insulation class (IEC 85): | F |
Product name: | RC 5-7/5 A-GM-I-C |
Product No: | 96934015 |
Price: |