Variants Fitting VFy/B/29Q/05B/-C50
Specifications
Others | |
---|---|
Net weight: | 12 kg |
Gross weight: | 12 kg |
Fits to following products: | VFy 10..200 0.3..12 |
Bulk size: | 50 pcs |
Installation | |
---|---|
Mechanical connection 1: | For 34 mm union nut opening |
Mechanical connection 2: | 1" BSPT (ISO 7/1) |
Materials | |
---|---|
Primary material: | Brass (leaded) |
Product name: | Fitting VFy/B/29Q/05B/-C50 |
Product No: | 96900219 |
EAN number: | 5700313244355 |
Price: |