Variants NB 65-250/232 C-F2-S-BAQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.57 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 89 kg |
Gross weight: | 106 kg |
Shipping volume: | 0.315 m³ |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 120 °C |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Pump inlet: | DN 80 |
Pump outlet: | DN 65 |
Pressure rating: | PN 16 |
Connect code: | F2 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2957 rpm |
Rated flow: | 100 m³/h |
Rated head: | 70 m |
Actual impeller diameter: | 232 mm |
Impeller nom: | 250 mm |
Primary shaft seal: | BAQE |
Shaft diameter: | 32 mm |
Secondary shaft seal: | NONE |
Pump version: | C |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM A48-40 B |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4408 |
: | ASTM CF8M |
Material code: | S |
Wear ring mat.: | High alloy brass(CuZn34Mn3AI2 |
Electrical data | |
---|---|
Number of poles: | 2 |
Lubricant type: | Grease |
Product name: | NB 65-250/232 C-F2-S-BAQE |
Product No: | 96923932 |
EAN number: | 5700313744930 |
Price: |