SP, North America

Submersible pumps in stainless steel. EN 1.4301 (AISI 304). EN 1.4401 (AISI 316). EN 1.4539 (AISI 904L). Typical application: Ground water, Irrigation, Mining, Fountain, Off-shore etc.

Water pump product information (MEI)
Max flow
342 m³/h
Head max
813 m
Liquid temperature
0 .. 60 °C