Variants TPE 100-200/4 A-F-B-BAQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.63 |
Net weight: | 229 kg |
Gross weight: | 260 kg |
Shipping volume: | 1.12 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 40 °C |
Maximum operating pressure: | 16 bar |
Type of connection: | DIN |
Size of connection: | DN 100 |
Pressure rating for connection: | PN 16 |
Port-to-port length: | 670 mm |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 1755 rpm |
Rated flow: | 105.3 m³/h |
Rated head: | 16.6 m |
Maximum head: | 200 dm |
Actual impeller diameter: | 202 mm |
Code for shaft seal: | BAQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | A48-40 B |
Impeller: | Bronze(CuSn10) |
: | 2.1096.01 |
: | B584-C83600 |
Material code: | B |
Electrical data | |
---|---|
Motor type: | 132MB |
IE Efficiency class: | IE2 - IE3 |
Rated power - P2: | 7.5 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 380-480 V |
Rated current: | 14.9-12.0 A |
Cos phi - power factor: | 0.86-0.94 |
Rated speed: | 240-1750 rpm |
Efficiency: | IE3 90,4% |
Motor efficiency at full load: | 89.5 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 86906127 |
Product name: | TPE 100-200/4 A-F-B-BAQE |
Product No: | 96899021 |
EAN number: | 5700313136544 |
Price: |