Find exactly what you are looking for in this product list.
Accessories for dosing pumps
Accessories
Accessories designed for wastewater solutions.
Electronically controlled circulator pumps for domestic building
CM/CME are reliable, quiet and compact horizontal end-suction pumps. The modular pump design makes it easy to make customised solutions. The CM/CME...
Control units for pumps
Vertical, multistage centrifugal pump with suction and discharge ports on the same level.
Connected pumps open up a world of opportunities for true data-based optimisation taking pump performance to a new level.
Chlorine, Chlorine Dioxide, Electrochlorination
Grundfos Distributed Pumping makes it easy to balance chilled water systems and enhancing comfort in buildings. The solution replaces traditional b...
Grundfos DWK dewatering pumps are designed with an enclosed, semi-open or SuperVortex, free-flow impeller for use in a wide range of building and i...
New products
Hydrogen sulphide causes odour and corrosion in sewer systems, and it can pose a serious health hazard to operating staff. Grundfos Hydrogen Sulphi...
Grundfos Jet Pumps are self-priming single-stage centrifugal pumps, designed for a wide range of domestic applications, including water supply and ...
The horizontal split case, double suction, double volute LS pump is designed for high flow, low NPSH and high efficient application.
Electronically controlled and high efficiency circulator pumps for commercial building
Measuring amplifiers and controllers for dosing processes
Submersible motors
End-suction close-coupled pumps according to EN 733
End-suction long-coupled pumps according to EN 733
Grundfos NS pumps are centrifugal pumps designed for lifting water in domestic, industrial and agricultural installations. Available in two version...
Keep your system running smoothly with our wide range of pump operation service offerings. We maximise the performance and efficiency of your syste...
Pumps help run the air-conditioning systems that keep us cool and ensure warm water in showers. But they can also waste enormous amounts of energy....
Standard motors
Grundfos PF pumps are compact, peripheral pumps. PF can generate high heads suitable for applications such as water supply, light gardening, and li...
The Pressure Managers are intelligent waterworks that control your pump in accordance with consumption in domestic water supply and booster systems.
Keep your system up and running with our wide range of pump repair services. Our team of highly skilled service technicians can resolve any kind of...
Renewable Solar Inverter is an off-grid solar inverter to expand the solar pumping systems family. RSI work with submersible, multistage and single...
Submersible 5 inch pump for a wide range of domestic applications
The Grundfos SCALA pumps are all-in-one integrated self-priming pressure boosters designed for domestic use and ensure a constant supply of clean w...
Submersible Grundfos SE/SL sewage pumps (9-30 kW) are fitted with either S-tube® or SuperVortex impeller (SLV). The free passage through the pum...
Submersible Grundfos SEG sewage grinder pumps (0.9-4 kW) are designed for pumping wastewater, sludge-containing water, and sewage. Fitted with a pa...
Group program of measuring and switching products. Transducers, sensors, floats, switches, meters, transmitter, probes and associated controllers. ...
Keep your system running in top condition and experience reduced operating costs, predictable maintenance costs and increased system lifetime. With...
Service special
Submersible Grundfos SL sewage pumps (1.1-11 kW) are fitted with either S-tube® (SL1) or SuperVortex impeller (SLV). The free passage through th...
Grundfos SOLOLIFT2 are small, compact, ready-to-install automatic lifting stations with integrated powerful cutter systems. Suitable for pumping wa...
Grundfos SP are submersible borehole pumps, designed for pumping groundwater. Grundfos SP are all stainless-steel pumps, and they are available in ...
Single-stage, in-line centrifugal pumps with mechanical shaft seal. The pumps are close-coupled, i.e. pump and motor are separate units
Drainage, effluent and domestic sewage pumps
Grundfos UNILIFT KP are stainless-steel submersible pumps designed for pumping non-aggressive water and grey wastewater such as drainage and domest...
The Grundfos UP, UPS Series 100 circulator pumps are designed for heating, domestic hot-water, cooling and air-conditioning systems. The pumps are ...