Water softening units designed for maximum reliability
The SMP is specifically designed for applications which demand high reliability of operation and continuous supply of soft water. Available as both duplex and triplex frame-mounted units with flow up to 60 m³/h.
A Heavy-duty design based on high quality standard components
Brine maker – simplify the brine process
Upgrade the brine process for the SMP softener with a brine maker — an automatic system designed to produce large quantities of consistent, high-quality brine for efficient regeneration of ion exchange resins in softeners. It reduces the need for frequent salt refills and ensures continuous operation with minimal manual handling.